Emerson Navigation Clone
Back to search results for "connected services"

Rosemount 4051S Pressure Transmitter Ease of Use | Emerson

2:52

The Rosemount 4051S Pressure Transmitter features an array of usability enhancements that make it easier for you to interact with units in the field. You can connect wirelessly from up to 50 feet or 15 meters away with Bluetooth® connectivity to avoid hazardous areas and keep your personnel safe. The large backlit display with local languages provides easy readability in every situation. And the large, always on primary variable and additional secondary variables area puts the most critical information directly at your fingertips. Plus, you can make operator rounds more efficient with the Rosemount 4051S Quick Service Buttons that allow for fast access to common user settings such as view configuration, perform zero trim and loop tests, access range points, and rotate display. And the improved user interface is updated so that device configuration is much easier. The Rosemount 4051S Pressure Transmitter can also be converted to a flow or level transmitter through an application specific configuration. Learn more at: www.emerson.com/Rosemount4051S #pressuretransmitter #pressuretransmitters #pressuremeasurement

View More
View Less
Emerson Corporate Footer

Share this video

Embed